IESNA:LM-63-2002
[TEST]P1055188
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]297
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
326 322.3 320.8 318.2 314.4 309.6 303.9 297.6 290.1 281.8
272.8 263.5 253 242.8 232 220.7 209.1 197.9 185.9 173.5
161.5 149.5 137.5 125.5 113.6 102.3 90.3 77.6 65.6 54
42.7 31.9 21.7 12.7 4.5 0 0
326 327.2 323.8 318.2 310.3 299.8 287.4 273.6 258.6 242.1
224.9 206.9 188.1 170.1 151 133 114.7 97.4 79.8 63.7
49.5 36.4 24.4 17.2 13.5 10.5 7.1 4.5 2.6 1.5
0.7 0.4 0 0 0 0 0
326 322.7 315.5 302.8 285.2 264.6 242.1 217 189.3 161.1
133.8 108.7 83.6 62.6 43.8 27 16.5 13.1 10.1 7.5
5.2 3.4 2.2 1.5 0.7 0.7 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
326 321.9 309.6 290.4 265.3 236.5 205 170.9 136 104.9
76.5 52.5 31.1 16.9 13.1 9.7 7.1 4.9 3 1.9
1.1 0.7 0.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
326 322.3 309.6 286.7 259.7 227.5 190.8 154.4 118.8 86.6
58.8 36 18.4 13.5 10.1 7.5 5.2 3.4 1.9 1.1
0.7 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
